IESNA:LM-63-2002
[TEST]P1056399
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1270D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 5, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3401
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1604.5 1596.2 1589 1577 1560.3 1540 1514.9 1486.2 1454 1418.1
1381.1 1339.3 1293.9 1247.3 1197.1 1146.9 1094.4 1041.8 985.7 931.9
872.2 817.2 758.7 697.7 638 577.1 512.5 451.6 389.5 328.6
266.4 209.1 155.3 106.3 60.9 22.7 0
1604.5 1609.3 1602.1 1587.8 1567.5 1540 1506.6 1470.7 1428.9 1385.9
1339.3 1289.1 1236.5 1182.8 1126.6 1070.5 1010.7 952.2 892.5 831.5
768.2 706.1 644 581.8 519.7 461.2 400.2 341.7 283.2 227
176.8 132.6 99.2 68.1 41.8 17.9 0
1604.5 1598.5 1587.8 1563.9 1531.6 1497 1456.4 1411 1362 1308.2
1250.9 1192.3 1130.2 1066.9 1002.4 939.1 873.3 808.8 744.3 681
618.9 556.7 495.8 437.3 379.9 326.2 272.4 229.4 197.1 166.1
137.4 108.7 83.6 59.7 37 16.7 0
1604.5 1600.9 1583 1553.2 1517.3 1476.7 1431.3 1378.7 1320.2 1256.9
1195.9 1130.2 1060.9 992.8 923.5 856.6 788.5 722.8 653.5 592.6
530.5 474.3 417 363.2 311.8 273.6 241.3 211.5 181.6 155.3
129 105.1 81.2 59.7 38.2 17.9 0
1604.5 1603.3 1589 1557.9 1517.3 1476.7 1426.5 1372.7 1313 1248.5
1180.4 1111.1 1040.6 970.1 898.4 830.3 761 694.1 629.6 566.3
506.6 449.2 393.1 340.5 301.1 266.4 236.6 206.7 179.2 152.9
127.8 102.7 80 57.3 37 17.9 0
